Hansen P4 Single Stage Gear Units

Hansen Industrial Gearboxes - P4 Single Stage Gear Units

Hansen P4 UniMiner Gear Units

Hansen Industrial Gearboxes - P4 Alignment Free Drive

Hedcon

Double enveloping, single worm reducer with more tooth contact than competitors’ straight worm shafts.

Helical Shaft Mount (HSM)

Shaft mounted speed reducer and CEMA screw conveyor drive.

Hyponic®

Features compact modular housing, patented Hyponic gear technology, maintenance-free grease lubrication, and high efficiency operation.

IB Precision Gearhead P1 Series

Compact Planetary Reducer compatible with major servo motors.

Paramax (Legacy Products)

Archived documents for past Paramax models are available

Paramax® 9000 Series

Premier performance, industrial gearbox in universal housing.

Paramax® SFC Cooling Tower Drive

Industrial gearbox for demanding air cooled condenser and cooling tower applications.

Seisa Conveyor Drive

Seisa Conveyor Drive - Extra Large Sizes

Seisa Gear Coupling

Seisa, Sumitomo's sister company, offers a complete line of high quality couplings

Seisa High Speed

Seisa's High Speed Gear Drives for compressors, generators and blowers

Seisa Mill Drives

Verticle Roller and Horizontal Planetary Mill Drives

Seisa Planetary (Compower®)

Planetary gear reducer ideal for extreme shockload applications

Sub-Fractional Hyponic

Sub-fractional horsepower gearmotors featuring all-steel, hypoid gear technology and optional IP65 housing available.

AC Inverter HF320a

The HF320a sensorless vector drives provide cost-effective control solutions for a wide range of applications

AC Inverter HF430

The HF430 flux vector drives provide cost-effective control solutions for a wide range of applications.

Archived AC Inverters

Archieved documents for past inverter models are available

Beier® Cyclo® Variator

Provides not only an adjustable speed range, but extremely low output speeds as well.

Beier® Variator

Adjustable speed, viscous traction drive with manual handwheel or electric remote control

Cyclo Centrifuge Drives

Cyclo 6000 Centrifuge Drives

Cyclo® 6000

The Sumitomo Cyclo drive is unsurpassed by any other inline drive available in the market today.

Cyclo® Bevel Buddybox® 4 Series

Right angle, spiral bevel gearbox with Cyclo® reducer input. Features keyless, steel Taper-Grip® bushing for easy mounting

Cyclo® Bevel Buddybox® 5 Series

Right Angle Spiral Bevel Speed Reducers with Cyclo® or Planetary Reducer Inputs

Cyclo® Helical Buddybox (Cyclo® HBB)

Cyclo® quality and reliability, shaft mount design.

Cyclo® Overhead Drive

The Sumitomo Cyclo Overhead Drive is unsurpassed by any other inline drive available in the market today.

Cyclo® Servomotor Servo 100

Excellent combination of high strength, low inertia, low noise and high reduction ratios in a small, lightweight package.

Cyclo® Servomotor Servo 6000

Low backlash versions of the standard Cyclo® drive. Available in both foot mounted and flange mounted designs.

Fine Cyclo®

Perfect for applications that demand accurate positioning, such as industrial robotics and automated production equipment.

Hansen P4 Multistage Gear Units

Hansen Industrial Gearboxes - P4 Multistage Gear Units

Locate Your Nearest Representative

Our comprehensive sales and service network extends throughout North and South America. Enter your zip code to find the Sumitomo facility, sales representative, and distributor in your region.

Configurator

Sumitomo's product Configurator is live! Select the ideal Sumitomo product for your application, download 2-D and 3-D CAD drawings and models, and print out a technical spec sheet of your configuration!
Click here to get started! Sumitomo's Product Configurator

Feedback

Do you have questions or comments regarding our website, products or services? Click below to submit feedback!

Submit your comments here>