Forestry

Wood Products Manufacturing

Sumitomo Cyclo's Crush, Compact, Repeat…

Kyle McNeil, SMA Sales


While compacting, shredding, and grinding waste products for over 25 years, Komar Industries, Inc. (www.komarindustries.com) has become all too familiar with the wear and tear that business has had on its machinery.  Dealing with waste management for items as diverse as diapers and cardboard to wood and washing machines, Komar Industries demands a unique reducer that can handle the stress load produced by these applications.

Waste management applications require a durable drive that can withstand not only high shock loads generated during normal operations, but also require less maintenance.  Komar Industries machines’ face unique conditions, often going from full speed and torque to stopping instantly, then immediately changing directions.  This action has proven to tear normal planetary reducers apart.

Sumitomo Drive Technologies (www.smcyclo.com) has provided the solution for Komar Industries unique concerns.  The Continuous Auger Compactor and The Hard drive Auger Compactor, both products of Komar Industries, use in-line Sumitomo Cyclo® 6000 reducers capable of handling a 500% shock load!  The Continuous Auger Compactor, uses an F-flange Cyclo® (10HP – 75HP) while The Hard-drive Auger Compactor, has a Foot mounted Cyclo® (20HP – 25HP) installed.

The rolling action of the Cyclo’s® speed reduction mechanism eliminates the friction and the pressure points of conventional gears and has successfully proven to take on the high shock loads and the frequent changes in direction produced by waste management applications.  Komar Industries representative, Mark Koenig said, “The Sumitomo Cyclo® Drives have proven to be nearly indestructible in a difficult application.”

The Sumitomo Cyclo® 6000 series gearmotors are available from 1/10 to 235HP and ratios from 3:1 to 658,503:1.  The gearmotors are maintenance free, lightweight, compact and very rugged with a two-year warranty guaranteeing exceptional performance.  For more information, please contact 1-800-SM-Cyclo or email us.



 

komar.jpg


Case Studies



Locate Your Nearest Representative

Our comprehensive sales and service network extends throughout North and South America. Enter your zip code to find the Sumitomo facility, sales representative, and distributor in your region.

Configurator

Sumitomo's product Configurator is live! Select the ideal Sumitomo product for your application, download 2-D and 3-D CAD drawings and models, and print out a technical spec sheet of your configuration!
Click here to get started! Sumitomo's Product Configurator

Website Feedback

Do you have questions or comments regarding our website? Click below to submit feedback!

Submit your comments here>

;