Food and Beverage

Shield 360°TM

 
  • Excellent gloss and color retention for outdoor use
  • Acceptable protection from splashing water but not continuous exposure
  • NSF H1 food grade lubricant, FDA 21 CFR compliant
  • Topcoat has limited resistance to hydrocarbon solvents and oils (extended use)
  • Does not include any stainless steel parts
  • FDA Sumitomo White color standard
 
  • NSF 51 Certified, Powder Coat
  • Antimicrobial topcoat with limited resistance to hydrocarbon solvents and oils (extended use)
  • Acceptable protection from splashing water but not continuous exposure
  • Excellent gloss and color retention for outdoor use
  • NSF H-1 food grade synthetic lubricant, FDA 21 CFR compliant
  • Includes stainless steel option
  • FDA Silver Freeze color standard
  • Excellent gloss and color retention for outdoor and chemical use
  • Acceptable protection from water, including water sprayed from a nozzle onto the enclosure
  • Topcoat has limited resistance to hydrocarbon solvents & oils (extended use)
  • Includes stainless steel option
  • FDA Stainless Steel Grey color standard
  • Excellent resistance to common cleaning and sanitizing compounds used
  • in the Food & Beverage industry as long as chemicals are mixed per the manufacturer's recommendation
  • Complete protection for the enclosed equipment from dust and other
  • materials such as dirt, oils and non-corrosives
  • System has a high level of protection from water, including powerful jet sprays used during washdown
  • NSF H1 food grade lubricant, FDA 21 CFR compliant
  • Not recommended for long-term outdoor use
  • Includes stainless steel option
  • FDA Stainless Steel Grey color standard

 




Case Studies

Smart Gearbox

The gearbox is a critical component within individual operations. The conveyors that run 24 hours a day rely on the gear


Products

Cyclo® Bevel Buddybox® 5 Series

Right Angle Spiral Bevel Speed Reducers with Cyclo® or Planetary Reducer Inputs


Hyponic® - Right Angle Drive

Features compact modular housing, patented Hyponic gear technology, maintenance-free grease lubrication, and high efficiency operation.


Cyclo® Bevel Buddybox® 4 Series

Right angle, spiral bevel gearbox with Cyclo® reducer input. Features keyless, steel Taper-Grip® bushing for easy mounting


Cyclo® 6000

The Sumitomo Cyclo drive is unsurpassed by any other inline drive available in the market today.


Locate Your Nearest Representative

Our comprehensive sales and service network extends throughout North and South America. Enter your zip code to find the Sumitomo facility, sales representative, and distributor in your region.

Configurator

Sumitomo's product Configurator is live! Select the ideal Sumitomo product for your application, download 2-D and 3-D CAD drawings and models, and print out a technical spec sheet of your configuration!
Click here to get started! Sumitomo's Product Configurator

Website Feedback

Do you have questions or comments regarding our website? Click below to submit feedback!

Submit your comments here>

;