AC Inverter HF430


The HF430 flux vector drives provide cost-effective control solutions for a wide range of applications.

Sumitomo HF430 AC Drives incorporate a three-drives-in-one design philosophy. Simple V/F control allows a 10:1 constant torque speed range and is suitable for many applications. Switch to Sensorless Vector (SLV) contol by simply changing a parameter value. SLV control offers a 120:1 constant torque speed range and ±0.5% speed regulation.

Closed-Loop Vector (CLV) control is available by installing a low-cost encoder feedback card and changing a parameter value. Of course, the motor must be equipped with a suitable encoder. CLV control dramatically improves performance. A 1000:1 constant torque speed range with ±0.05% speed regulation can be achieved. In addition, Closed-Loop vector control can produce full torque at zero speed, if necessary.

HF430 AC drives are available from 1/2 to 75 HP, 200-240V and 1 to 75 HP, 380-480V and are suitable for 50 Hz or 60 Hz operation.

Catalogs

Get current catalogs for this product.
 

Manuals

Get current manuals for this product.
 


  • Three operating modes provide application flexibility:
  • V/F (Volts-per-Hertz)
  • Sensorless Vector (SLV)
  • Closed-Loop Vector (CLV) (requires encoder feedback option)
  • Space-saving Compact Size, easy to maintain
  • Standard Digital Operator Panel (DOP)
  • Optional enhanced DOP with parameter copy
  • Conforms to global standards (UL, cUL, CE)
  • Serial communications (RS-485 standard)
  • High starting torque - 200% or greater (in SLV or CLV control modes)
  • Constant torque speed range to fit application requirements
  • NEMA 1 enclosure (International Rating IP20)
  • UL listed (US & Canada) and CE approved
  • 120:1 constant torque speed range, ±0.5% speed regulation (SLV mode)
  • 1000:1 constant torque speed range, ±0.05% speed regulation (CLV mode)
  • Eight programmable digital inputs
  • Three analog inputs (0-10 VDC, 0 to ±10 VDC and 4-20 mADC)
  • 16 preset frequencies
  • Built-in PID control
  • Built-in dynamic brake transistor (to 15 HP), (resistor optional)




Locate Your Nearest Representative

Our comprehensive sales and service network extends throughout North and South America. Enter your zip code to find the Sumitomo facility, sales representative, and distributor in your region.

Configurator

Sumitomo's product Configurator is live! Select the ideal Sumitomo product for your application, download 2-D and 3-D CAD drawings and models, and print out a technical spec sheet of your configuration!
Click here to get started! Sumitomo's Product Configurator

Feedback

Do you have questions or comments regarding our website, products or services? Click below to submit feedback!

Submit your comments here>