Fruits & Vegetables


AC Inverter HF320a


Sumitomo HF320α AC Micro Drives are similar to the SF320 AC drive series with the addition of a sensorless vector control mode.

Sensorless vector control produces higher starting torque and offers a wider constant torque speed range. HF320α AC drives are available from 1/4 to 10 HP, 200-240V and 1/2 to 10 HP, 380-480V and are suitable for 50Hz or 60 Hz operation.

Catalogs

Get current catalogs for this product.
 

Manuals

Get current manuals for this product.
 


  • Two operating modes (V/F and sensorless vector)
  • Small footprint and compact size, minimizes panel space requirements
  • Standard Digital Operator Panel (DOP)
  • Six or seven programmable digital inputs and one or two analog inputs (0-10 VDC and 4-20 mADC)
  • Optional enhanced DOP with parameter copy (for remote mounting)
  • Built-in PID setpoint control
  • Serial communications port
  • DB transistor included
  • UL, CSA and CE global standards




Locate Your Nearest Representative

Our comprehensive sales and service network extends throughout North and South America. Enter your zip code to find the Sumitomo facility, sales representative, and distributor in your region.

Configurator

Sumitomo's product Configurator is live! Select the ideal Sumitomo product for your application, download 2-D and 3-D CAD drawings and models, and print out a technical spec sheet of your configuration!
Click here to get started! Sumitomo's Product Configurator

Feedback

Do you have questions or comments regarding our website, products or services? Click below to submit feedback!

Submit your comments here>