Elevator, Escalator & Moving Walkways


AC Inverter HF430α


The Sumitomo HF430α flux vector drives, with updated features, replace the HF430; all sizes are dimensional drop-ins. Note that drop-in and non-drop-in versions of the 7.5 HP models are available.

Sumitomo HF430α AC Drives incorporate a three-drives-in-one design philosophy. The design provides Simple V/F (Volts-per Hertz) Constant Torque (CT) mode, Sensorless Vector (SLV) mode, and Closed-Loop Vector (CLV) mode. Switch to SLV control by simply changing a parameter value. SLV control offers 200% stating torque at 0.3 Hz and ±0.5% speed regulation.

Closed-Loop Vector (CLV) control is available by installing a low-cost encoder feedback card and changing a parameter value. Of course, the motor must be equipped with a suitable encoder. CLV control dramatically improves performance. CLV control offers full rated torque down to zero speed and 200% starting torque at 0.0 Hz.

HF430α AC drives are available from 1/2 to 75 HP, 200-240V and 1 to 75 HP, 380-480V. All HF430α AC drives are suitable for 50 Hz or 60 Hz input.


Catalogs

Get current catalogs for this product.
 

Manuals

Get current manuals for this product.
 


Features:

  • Three operating modes provide application flexibility:
  • V/F (Volts-per-Hertz) Constant Torque (CT)
  • Sensorless Vector (SLV)
  • Closed-Loop Vector (CLV) (requires encoder feedback option)
  • Space-saving Compact Size, easy to maintain
  • Standard Digital Operator Panel (DOP)
  • Optional Enhanced Operator Panel with Parameter Copy (WOP)
  • Serial communications (RS-485 standard)
  • Constant torque speed range to fit application requirements
  • 200% Starting Torque at 0.3 Hz and ±0.5% speed regulation (SLV mode)
  • 200% Starting Torque at 0.0 Hz and full rated torque down to zero speed (CLV mode)
  • 16 preset frequencies
  • Built-in PID control
  • Built-in dynamic braking circuit (to 30 HP), (resistor optional)
  • Eight programmable digital inputs
  • Three analog input choices (0-10 VDC, ±10 VDC and 4-20 mA)
  • Five programmable digital outputs
  • Two programmable analog outputs choices (0-10 VDC, and 4-20 mA)
  • IP20 Enclosure (optional NEMA 1 type conduit box kits are available)
  • Conforms to global standards: UL, c-UL, and CE




Locate Your Nearest Representative

Our comprehensive sales and service network extends throughout North and South America. Enter your zip code to find the Sumitomo facility, sales representative, and distributor in your region.

Configurator

Sumitomo's product Configurator is live! Select the ideal Sumitomo product for your application, download 2-D and 3-D CAD drawings and models, and print out a technical spec sheet of your configuration!
Click here to get started! Sumitomo's Product Configurator

Website Feedback

Do you have questions or comments regarding our website? Click below to submit feedback!

Submit your comments here>

;