Fruits & Vegetables


Beier® Cyclo® Variator


The ultra-compact combination of a Beier® Variator and a Cyclo® Reducer results in a Beier® Cyclo® Variator that provides not only an adjustable speed range, but extremely low output speeds as well.

 


Manuals

Get current manuals for this product.
 


  • High efficiencies of up to 90%, even at high speeds
  • Minimal maintenance, with no belts or disks to wear and fail
  • Long life and low maintenance cost due to minimal metallic contact and no wear, grooving or fretting corrosion
  • Infinitely adjustable speeds within 3.3:1, 4:1 and 10:1 speed ranges, with settings that remain stable over long periods of time.
  • Vibration-free operation, due to completely symmetrical rotational parts and low moment of inertia.
  • Easy installation and handling, and space-saving compact design with exceptionally high torque ratings.
  • Wide range of options includes special motors, enclosures and controls
  • Ratings are based on 24 hour/day duty and product selection is pre-calculated with a 1.25 service factor




Locate Your Nearest Representative

Our comprehensive sales and service network extends throughout North and South America. Enter your zip code to find the Sumitomo facility, sales representative, and distributor in your region.

Configurator

Sumitomo's product Configurator is live! Select the ideal Sumitomo product for your application, download 2-D and 3-D CAD drawings and models, and print out a technical spec sheet of your configuration!
Click here to get started! Sumitomo's Product Configurator

Feedback

Do you have questions or comments regarding our website, products or services? Click below to submit feedback!

Submit your comments here>