Cyclo® Bevel Buddybox® 4 Series


What kind of torque arm do I specify? At what position should I mount it?

The standard torque arm assembly supplied is a turnbuckle type as shown in our catalog. The torque arm should be mounted at 90 degrees to a line from the point of attachment to the reducer and the center of the output bore with up to 30 degrees plus or minus variance. A bracket type torque arm is also offered as a non-stock option. In addition, we provide the Banjo-type and T-type torque arm mounting configurations.


How do I select a Cyclo® BBB4 reducer or gearmotor?
What do I do if my application has particularly severe operating conditions?
What are Service Factors and how are they used?
How can I be sure that the reducer can withstand periodic excessive overloads?
What are the standard input speeds?
What thermal capacity limitations does the Cyclo® BBB4 have?
What are the advantages of the Taper-Grip® bushing?
What are the advantages of the new Steel Taper-Grip® bushing?
What kind of torque arm do I specify? At what position should I mount it?
What is the difference in the mounting positions of the Cyclo® BBB4?
How do I select a Cyclo® BBB4 reducer or gearmotor?










Locate Your Nearest Representative

Our comprehensive sales and service network extends throughout North and South America. Enter your zip code to find the Sumitomo facility, sales representative, and distributor in your region.

Configurator

Sumitomo's product Configurator is live! Select the ideal Sumitomo product for your application, download 2-D and 3-D CAD drawings and models, and print out a technical spec sheet of your configuration!
Click here to get started! Sumitomo's Product Configurator

Website Feedback

Do you have questions or comments regarding our website? Click below to submit feedback!

Submit your comments here>

;