Cyclo® Helical Buddybox (Cyclo® HBB)


The Cyclo® HBB combines the long-proven Cyclo® reducer and a single stage offset parallel helical gearbox in a rugged integral, shaft-mounted design. The HBB incorporates the strength and flexibility of the Cyclo reducer with the adaptability of a shaft-mounted, reducer. With a 24-month warranty, regardless of hours of operation, the Cyclo HBB is an excellent choice for applications in material handling, shredders, specialty machine industries, conveyors, and other applications requiring a simple, convenient shaft mount reducer.


Ratios 11:1 up to 26,000:1 and greater
Torque Up to 75,800 in. lbs.
HP 1/8 to 40 HP
Mounting Hollow Shaft, Flange, Face
Options Integral Motor, C-Face
Motor Standards NEMA, IEC, JIS, UL, CSA, CE














Locate Your Nearest Representative

Our comprehensive sales and service network extends throughout North and South America. Enter your zip code to find the Sumitomo facility, sales representative, and distributor in your region.

Configurator

Sumitomo's product Configurator is live! Select the ideal Sumitomo product for your application, download 2-D and 3-D CAD drawings and models, and print out a technical spec sheet of your configuration!
Click here to get started! Sumitomo's Product Configurator

Website Feedback

Do you have questions or comments regarding our website? Click below to submit feedback!

Submit your comments here>

;