Hyponic® - Right Angle Drive


The Sumitomo Hyponic® gearmotor represents 60 years of excellence in the design and manufacture of premium gearing solutions. With millions of Hyponics currently in service, the product features a compact, modular housing, maintenance-free grease lubrication, and high efficiency operation. Options include C-face quill design; unique FKM antimicrobial, multi-lipped rotary output seal; corrosion resistant, stainless output shaft and hardware; and synthetic NSF H-1, food-grade lubricant. NSF51 antimicrobial powder coating makes Hyponic the ideal choice for food, beverage, and pharmaceutical industries.


Ratios 5:1 to 1440:1
HP 1/8 to 15 HP
Maximum Torque 13,100 in-lbs.
Electrical 230/460 VAC, Single and 3-Phase
Housing Lightweight, corrosion-resistant aluminum
Mounting Flange, Bolt-on Feet
Shafts Hollow, Solid
Input Quill, C-Face Adapter or Integral Motor
Motor Standards NEMA, IEC, JIS, UL, CSA, CE
Lubrication Grease, no maintenance
Mounting Flange, Bolt-on Feet














Locate Your Nearest Representative

Our comprehensive sales and service network extends throughout North and South America. Enter your zip code to find the Sumitomo facility, sales representative, and distributor in your region.

Configurator

Sumitomo's product Configurator is live! Select the ideal Sumitomo product for your application, download 2-D and 3-D CAD drawings and models, and print out a technical spec sheet of your configuration!
Click here to get started! Sumitomo's Product Configurator

Website Feedback

Do you have questions or comments regarding our website? Click below to submit feedback!

Submit your comments here>

;