Packaging Machinery


Hyponic® - Right Angle Drive


The Hyponic® is a right angle, all-steel hypoid gear drive. In addition to the patented Hypoid gear technology, the Hyponic®  features patented Hypoid gear technology, maintenance-free grease lubrication, high efficiency operation, and universal mounting.

 

Looking for product nomenclature? Download a pdf  of the reducer or gearmotor nomenclature  


Catalogs

Get current catalogs for this product.
 

Manuals

Get current manuals for this product.
 


  • Patented Hyponic gear technology is up to 85% efficient across all ratios and requires no cooling fan
  • NSF 51 approved antimicrobial powder coating protects against the growth of bacteria, mold, and fungus
  • All-steel hypoid gear design transmits torque more efficiently for more torque density in a compact unit
  • Maintenance-free grease lubrication eliminates oil changes
  • Compact and lightweight design in an aluminum, corrosion resistant housing with optional washdown protection
  • Optional plug-in shaft and bolt-on feet afford multiple mounting configurations
  • Hollow bore makes installation and retrofit quick and easy
  • Extremely quiet, smooth operation is ideal for commercial use
  • Two-year warranty
  • Optional popular keyed-hollow bore sizes available from stock: 1 3/16", 1 7/16",
    1 15/16", 2 3/16"







Locate Your Nearest Representative

Our comprehensive sales and service network extends throughout North and South America. Enter your zip code to find the Sumitomo facility, sales representative, and distributor in your region.

Configurator

Sumitomo's product Configurator is live! Select the ideal Sumitomo product for your application, download 2-D and 3-D CAD drawings and models, and print out a technical spec sheet of your configuration!
Click here to get started! Sumitomo's Product Configurator

Website Feedback

Do you have questions or comments regarding our website? Click below to submit feedback!

Submit your comments here>

;