Chocolate Manufacturing


Sub-Fractional Hyponic


The Sub-Fractional Hyponic® incorporates a patented design that provides high reduction ratios delivering greater efficiency in all models. The patented Hypoid gear set, built on Sumitomo's legacy of premier gearing designs, are the most reliable, longest-life gearing solutions available in the market. The right angle shaft design makes Hyponic space efficient, and provides a greater variety of mounting configurations. With the optional IP65 dust-proof and waterproof feature, the sub-fractional Hyponic is perfect for demanding applications in food and beverage processing, packaging, agricultural processing, and chemical and pharmaceutical industries.


Ratio 25 Ratios, 5:1 to 1440:1

Power 15 to 90 Watts

Torque 2.71 to 1726 lb-in
Motor 15, 25, 40, 60, 90 Watt AC Induction Motors
Speed 350 to 1.22 rpm
Electrical 115 V Single-phase, 50/60 Hz
220 V 3-phase, 50/60 Hz

Housing Aluminum housing with dual-coat epoxy paint, stainless steel bore and bolts, optional IP65
Models 8 Frame Sizes
Output Hollow bore and output shaft
Lubrication Grease, no maintenance














Locate Your Nearest Representative

Our comprehensive sales and service network extends throughout North and South America. Enter your zip code to find the Sumitomo facility, sales representative, and distributor in your region.

Configurator

Sumitomo's product Configurator is live! Select the ideal Sumitomo product for your application, download 2-D and 3-D CAD drawings and models, and print out a technical spec sheet of your configuration!
Click here to get started! Sumitomo's Product Configurator

Website Feedback

Do you have questions or comments regarding our website? Click below to submit feedback!

Submit your comments here>

;