Seisa Gear Coupling


Sumitomo offers a complete line of Couplings for a wide range of applications. All couplings are manufactured to the highest specifications, and meet the most rigorous material specifications for long life and optimum performance.

Catalogs

Get current catalogs for this product.
 

Manuals

Get current manuals for this product.
 


Flexible
  • Standard bore sizes up to 35 inches maximum
  • Standard torque capacity up to 57M lb-in
  • Spacer, mill type, vertical, rigid, shear-pin, limited end-play, spindle, sliding and brake wheel options available
  • Contact your local sales office for more information

 

Grid type


  • Standard bore sizes up to 20 inches maximum
  • Standard torque capacity up to 8.25M lb-in
  • Contact your local sales office for more information

 

Disc Type


  • Lubricant Free
  • Standard torque capacity up to 2.2M lb-in
  • Standard bore sizes up to 11-3/8 inches
  • Contact your local sales office for more information

 


Please visit SEISA's Website for more information:

 

 





Locate Your Nearest Representative

Our comprehensive sales and service network extends throughout North and South America. Enter your zip code to find the Sumitomo facility, sales representative, and distributor in your region.

Configurator

Sumitomo's product Configurator is live! Select the ideal Sumitomo product for your application, download 2-D and 3-D CAD drawings and models, and print out a technical spec sheet of your configuration!
Click here to get started! Sumitomo's Product Configurator

Feedback

Do you have questions or comments regarding our website, products or services? Click below to submit feedback!

Submit your comments here>

;