Shield 360°TM


Cyclo® Bevel Buddybox® 5 Series


Right Angle Spiral Bevel Speed Reducers with Cyclo® or Planetary Reducer Inputs

The Cyclo® Bevel Buddybox 5 Series (Cyclo® BBB5) is a highly efficient, state of the art, compact series of speed reducers and gearmotors.  Optimized for shaft mounted applications and easy maintenance, the Cyclo® BBB5’s exterior dimensions have been minimized without compromising the ability to transmit torque.  The all-steel internal construction, Cyclo® or planetary gear input, and space-saving housing design, make this product unmatched in reliability, efficiency and durability. 

 

Looking for product nomenclature? Download a pdf  of the reducer or gearmotor nomenclature  


Catalogs

Get current catalogs for this product.
 

Manuals

Get current manuals for this product.
 


Shaft-Mount Cyclo® Bevel Buddybox® 5 Series

  • New Product Design:  The compact Cyclo® BBB5 features a smooth, cast iron housing design, and is optimized for shaft-mount applications, long life and easy maintenance
  • No Thermal Limitations:  The Cyclo® BBB5 series runs cooler and lasts longer than typical right-angle shaft gearmotors
  • High Efficiency:  The Cyclo® BBB5 utilizes high performance steel spiral bevel gearing that delivers up to 94% efficiency across the entire product range
  • New Lightweight Design:  New Z Size features a small, light-weight aluminum die-cast housing, making it the ideal upgrade from typical worm gear drives
  • Unified Lubrication System:  Single oil-bath lubrication system for easy maintenance and higher performance
  • Compact Design:  The Cyclo® BBB5 offers a small, compact right-angle drive, without compromising performance and efficiency

    Frame Size Power
    Bore Range
    Max Torque
    lb·in (N·m)
    Max Motor Power
    HP (kW)
     Keyed Hollow Shaft
    inch (mm)
    Shrink Disc
    (mm)
    Size Z*  7,350
    (830)
    15
    (11)
     1-3/16 to 1-3/4
    (25 to 40)
     (45)
    Size A   11,420 (1,290) 25
    (18.5)
      1-1/4 to 2-3/16
    (45 to 55)
      (55)
    Size B  22,745
    (2,570)
     40
    (30)
       1-3/8 to 2-5/8
    (55 to 65)
      (65)
    Size C  45,450
    (5,140)
     60
    (45)
     2-3/16 to 3-3/16
    (60 to 80)
     (75)


*Frame Size Z has a light-weight, die-cast aluminum housing design

 







Locate Your Nearest Representative

Our comprehensive sales and service network extends throughout North and South America. Enter your zip code to find the Sumitomo facility, sales representative, and distributor in your region.

Configurator

Sumitomo's product Configurator is live! Select the ideal Sumitomo product for your application, download 2-D and 3-D CAD drawings and models, and print out a technical spec sheet of your configuration!
Click here to get started! Sumitomo's Product Configurator

Website Feedback

Do you have questions or comments regarding our website? Click below to submit feedback!

Submit your comments here>

;