Right Angle Spiral Bevel Speed Reducers with Cyclo® or Planetary Reducer Inputs
The all new Cyclo® Bevel Buddybox 5 Series (Cyclo® BBB5) is a highly efficient, state of the art, compact series of speed reducers and gearmotors. Optimized for shaft mounted applications and easy maintenance, the Cyclo® BBB5’s exterior dimensions have been minimized without compromising the ability to transmit torque. The all-steel internal construction, Cyclo® or planetary gear input, and space-saving housing design, make this product unmatched in reliability, efficiency and durability.
Shaft-Mount Cyclo® Bevel Buddybox® 5 Series
| Frame Size | Power |
Bore Range |
||
| Max Torque lb·in (N·m) |
Max Motor Power HP (kW) |
Keyed Hollow Shaft inch (mm) |
Shrink Disc (mm) |
|
| Size Z* | 7,350 (830) |
15 (11) |
1-3/16 to 1-3/4 (25 to 40) |
(45) |
| Size A | 11,420 (1,290) | 25 (18.5) |
1-1/4 to 2-3/16
(45 to 55) |
(55) |
| Size B | 22,745
(2,570) |
40
(30) |
1-3/8 to 2-5/8
(55 to 65) |
(65) |
| Size C | 45,450
(5,140) |
60
(45) |
2-3/16 to 3-3/16
(60 to 80) |
(75) |
Our comprehensive sales and service network extends throughout North and South America. Enter your zip code to find the Sumitomo facility, sales representative, and distributor in your region.
Sumitomo's product Configurator is live! Select the ideal Sumitomo product for your application, download 2-D and 3-D CAD drawings and
models, and print out a technical spec sheet of your configuration!
Click here to get started!
Do you have questions or comments regarding our website, products or services? Click below to submit feedback!