Hansen P4 Single Stage Gear Units


What's new about the P4 Single Stage shaft height and why is this important?

The P4 Single Stage gear units have been designed with an enlarged housing and an increased shaft height. The vast cooling surface raises the thermal rating and the larger oil sump assures a longer oil life. In combination with the service cover, a cooling coil can be fitted, without having to disassemble the complete gear unit.

The increased shaft height also results in the input shaft being better positioned versus the shaft height of the electric motor.

As such, motor and gear unit will be equally affected by thermal expansion and the static alignment is not disturbed during operation.


What type of lubrication method does the P4 use?
What type of lubrication should be used?
What's new about the P4 Single Stage shaft height and why is this important?










Locate Your Nearest Representative

Our comprehensive sales and service network extends throughout North and South America. Enter your zip code to find the Sumitomo facility, sales representative, and distributor in your region.

Configurator

Sumitomo's product Configurator is live! Select the ideal Sumitomo product for your application, download 2-D and 3-D CAD drawings and models, and print out a technical spec sheet of your configuration!
Click here to get started! Sumitomo's Product Configurator

Website Feedback

Do you have questions or comments regarding our website? Click below to submit feedback!

Submit your comments here>

;