Automobiles and Light Duty Motor Vehicle Manufacturing


Hansen P4 Single Stage Gear Units


The Hansen P4 Single Stage gearbox is available in 9 different sizes, with up to 170,000 Nm torque output and with a power rating of up to 10,500kW. To complement the Hansen P4 Multistage gear units, Hansen has introduced a brand-new and innovative range of single stage gear units, suitable for various applications requiring small reduction ratios, such as paper machines, pumps, compressors, etc.

 

Looking for product nomenclature? Click here to download a pdf file of the product nomenclature     


Catalogs

Get current catalogs for this product.
 

Manuals

Get current manuals for this product.
 


Features of P4 Single Stage Units:


  • New, heavy duty single stage gear units extend into the multi megawatt power range
  • High torque geometry in low speed gear sets
  • Low noise geometry in high speed gear sets
  • Dedicated housings for single stage applications
  • Enlarged, monoblock or split housing and increased shaft height for higher thermal ratings
  • Housing can accomodate gear sets with different center distances
  • The rounded housing design features a smooth surface to minimize dirt or moisture accumulation
  • Oversized inspection cover
  • Balance between mechanical, thermal and bearing rating for all ratios results in a new and more logic approach of size selection
  • Two housing mounting positions, horizontal and upright
  • Our Oil-LockTM system is standard sealing for high speed shaft
  • Tapered roller bearings fitted into a rigid housing absorb the high internal gear forces
  • Options for improved protection such as labyrinth sealing, anti-dust or anti-moisture breather




Locate Your Nearest Representative

Our comprehensive sales and service network extends throughout North and South America. Enter your zip code to find the Sumitomo facility, sales representative, and distributor in your region.

Configurator

Sumitomo's product Configurator is live! Select the ideal Sumitomo product for your application, download 2-D and 3-D CAD drawings and models, and print out a technical spec sheet of your configuration!
Click here to get started! Sumitomo's Product Configurator

Website Feedback

Do you have questions or comments regarding our website? Click below to submit feedback!

Submit your comments here>

;