Hansen P4 Multistage Gear Units


Hansen Industrial Transmissions' P4 line of multi-stage gear units and drive packages cover an exceptionally broad range of configurations, ensuring a stock solution for nearly any application. The performance of P4 units is characterized by low noise and weight, extreme environmental tolerance, and exceptional reliability.

 

 


Sizes 19 sizes (A through U)
Power Mechanical power up to 10,000 HP (approximately 7,500kW)
Torque Torque up to 10,000,000 in-lbs (1,130 kNm)
Ratios 6.3:1 to 630:1 (Custom ratios to within 1% of requested value)
Accessory Options Motor lantern and scoop, motor base, torque arm, backstop, heaters
Low Speed Shaft Solid or Hollow (for Hollow: Shrink disc as standard, Keyway connection available upon request)
Bearings Tapered, cylindrical or spherical roller types
Housing Grey cast iron (standard) or ductile iron (optional) machined on CNC machining centers














Locate Your Nearest Representative

Our comprehensive sales and service network extends throughout North and South America. Enter your zip code to find the Sumitomo facility, sales representative, and distributor in your region.

Configurator

Sumitomo's product Configurator is live! Select the ideal Sumitomo product for your application, download 2-D and 3-D CAD drawings and models, and print out a technical spec sheet of your configuration!
Click here to get started! Sumitomo's Product Configurator

Website Feedback

Do you have questions or comments regarding our website? Click below to submit feedback!

Submit your comments here>

;