Hansen P4 Multistage Gear Units


Hansen Industrial Gearboxes - P4 Multistage Gear Units


To access Hansen's website, visit http://www.hansenindustrialgearboxes.com


Catalogs

Get current catalogs for this product.
 

Manuals

Get current manuals for this product.
 


The Hansen P4 gearbox is available in 19 different sizes, ranging from 6kNm to 1100 kNm torque and with a power rating of up to 7,500kW. It is available with two, three or four-gear stages and reduction ratios between 6.3 and 630. There is also an option of a solid or hollow low speed shaft and parallel or right-angle shaft arrangement to cater for specific industrial requirements.

 

Features of P4 Multistage Units: 

  • Mounting pads for motor base on the top of the unit.
  • Specific housings for horizontal and vertical applications
  • Standard higher bearing span for vertical applications
  • Strong oval lifting lugs for easy handling.
  • Standard fixation points for easy mounting of accessories on the side of the gearbox (e.g. cooling systems).
  • Provisions for crowbar on smaller housing for easy alignment during installation.
  • Provision for easy removal of covers to perform service on the spot when needed.
  • The rounded external design ensures a smooth surface without dirt or moisture retaining cavities.
  • Central filling connected to internal oil distribution system ensures all parts are lubricated before start-up.
  • Large inspection cover with re-usable O-ring.
  • Horizontal split housing for easy maintenance




Locate Your Nearest Representative

Our comprehensive sales and service network extends throughout North and South America. Enter your zip code to find the Sumitomo facility, sales representative, and distributor in your region.

Configurator

Sumitomo's product Configurator is live! Select the ideal Sumitomo product for your application, download 2-D and 3-D CAD drawings and models, and print out a technical spec sheet of your configuration!
Click here to get started! Sumitomo's Product Configurator

Feedback

Do you have questions or comments regarding our website, products or services? Click below to submit feedback!

Submit your comments here>