Hansen P4 UniMiner Gear Units


What type of lubrication method does the P4 use?

Hansen P4 units use one of the following systems:

  • Splash Lubrication (standard with horizontal shaft gear units for speeds between 750 and 1800RPM at the high speed shaft.  Gears and output shaft bearings are lubricated by immersion in the oil bath.  Oil splash from gears fill the oil pockets in the housing, assuring gravity circulation lubrication of the bearings via channels in the housing and covers.)
  • Force Feed Lubrication (all rotating elements above oil bath level are lubricated by a gear pump forcing the oil through pressure lines.  Forced feed lubrication is available as circulation lubrication or pressure lubrication.


What type of lubrication method does the P4 use?
What type of lubrication should be used?
How often do I change the oil?










Locate Your Nearest Representative

Our comprehensive sales and service network extends throughout North and South America. Enter your zip code to find the Sumitomo facility, sales representative, and distributor in your region.

Configurator

Sumitomo's product Configurator is live! Select the ideal Sumitomo product for your application, download 2-D and 3-D CAD drawings and models, and print out a technical spec sheet of your configuration!
Click here to get started! Sumitomo's Product Configurator

Website Feedback

Do you have questions or comments regarding our website? Click below to submit feedback!

Submit your comments here>

;