Clean Water Treatment


Hansen P4 Vertical


The Hansen P4 vertical gearbox is available in 16 different sizes, with up to 819,000 Nm output torque. It is available with two and three stages and reduction ratios between 6.3:1 and 500:1. Housings are avialable with a parallel or right-angle shaft configuration, either with a solid or hollow low speed shaft.


Catalogs

Get current catalogs for this product.
 

Manuals

Get current manuals for this product.
 


Features of P4 Vertical Units:

  • High torque geometry in low speed gear sets
  • Low noise geometry in high speed gear sets
  • Vertical P4 housing designed to ensure smooth transition of forces from the low speed shaft center bore to the mounting feet
  • Integrated drywell as a standard feature for all vertical units output shaft down
  • Dedicated housings for vertical applications with a higher bearing span
  • Horizontal split housing for easy maintenance
  • The rounded housing design features a smooth surface to minimize dirt or moisture accumulation
  • Multiple housing materials available
  • Accessible covers for service on the spot inspection and maintenance
  • Optimized bearing selections for longer service life
  • High speed shaft seals incorporate Hansen Oil-LockTM System
  • Simple, standardized systems for cooling and lubrication
  • Centralized oil fitting guarantees initial oil lubrication and circulation through all bearings




Locate Your Nearest Representative

Our comprehensive sales and service network extends throughout North and South America. Enter your zip code to find the Sumitomo facility, sales representative, and distributor in your region.

Configurator

Sumitomo's product Configurator is live! Select the ideal Sumitomo product for your application, download 2-D and 3-D CAD drawings and models, and print out a technical spec sheet of your configuration!
Click here to get started! Sumitomo's Product Configurator

Website Feedback

Do you have questions or comments regarding our website? Click below to submit feedback!

Submit your comments here>

;