AC Inverter SJ700D


The Hitachi SJ700D flux vector drives, with updated features, replace the HF430; all sizes are dimensional drop-ins with the exception of the 7.5 HP models. 25 HP models are now available.

Hitachi SJ700D AC Drives incorporate a three-drives-in-one design philosophy. The design provides Simple V/F (Volts-per Hertz) Constant Torque (CT) mode, Sensorless Vector (SLV) mode, and Closed-Loop Vector (CLV) mode. Switch to SLV control by simply changing a parameter value. SLV control offers 200% stating torque at 0.3 Hz and ±0.5% speed regulation.
Closed-Loop Vector (CLV) control is available by installing a low-cost encoder feedback card and changing a parameter value. Of course, the motor must be equipped with a suitable encoder. CLV control dramatically improves performance. CLV control offers full rated torque down to zero speed and 200% starting torque at 0.0 Hz.
SJ700D AC drives are available from ½ to 75 HP, 200-240V and from 1 to 550 HP, 380-480V. All SJ700D AC drives are suitable for 50 Hz or 60 Hz input.


Catalogs

Get current catalogs for this product.
 

Manuals

Get current manuals for this product.
 


Features:

  • Three operating modes provide application flexibility:
  • V/F (Volts-per-Hertz) Constant Torque (CT)
  • Sensorless Vector (SLV)
  • Closed-Loop Vector (CLV) (requires encoder feedback option)
  • Space-saving Compact Size, easy to maintain
  • Standard Digital Operator Panel
  • Optional Enhanced Operator Panel with Parameter Copy (model no. WOP)
  • Serial communications (RS-485 standard)
  • Constant torque speed range to fit application requirements
  • 200% Starting Torque at 0.3 Hz and ±0.5% speed regulation (SLV mode)
  • 200% Starting Torque at 0.0 Hz and full rated torque down to zero speed (CLV mode)
  • 16 preset frequencies
  • Built-in PID control
  • Built-in dynamic braking circuit (to 30 HP), (resistor optional)
  • Eight programmable digital inputs
  • Three analog input choices (0-10 VDC, ±10 VDC and 4-20 mA)
  • Five programmable digital outputs
  • Two programmable analog output choices (0-10 VDC, and 4-20 mA)
  • IP20 Enclosure (optional NEMA 1 type conduit box kits are available)
  • Conforms to global standards: UL, c-UL, CE, and c-Tick




Locate Your Nearest Representative

Our comprehensive sales and service network extends throughout North and South America. Enter your zip code to find the Sumitomo facility, sales representative, and distributor in your region.

Configurator

Sumitomo's product Configurator is live! Select the ideal Sumitomo product for your application, download 2-D and 3-D CAD drawings and models, and print out a technical spec sheet of your configuration!
Click here to get started! Sumitomo's Product Configurator

Website Feedback

Do you have questions or comments regarding our website? Click below to submit feedback!

Submit your comments here>

;