Cyclo® 6000


The key to Cyclo's matchless performance and reliability is that 67% of the reduction components are in contact at all times, compared to geared designs that use only limited tooth contact. 


Sizes 23 Sizes (5 lbs to 5000 lbs)
Torque 55 to 603,000 lb in
HP .10 to 235 HP
Ratios 3:1 to 119:1 (single)
121:1 to 7569:1 (double)
8041:1 to 658,503:1 (triple)
Mounting Foot, Flange, Face Mount
Motor Standards NEMA, IEC, JIS, UL, CSA, CE
Sizes 23 Sizes (5 lbs to 5000 lbs)














Locate Your Nearest Representative

Our comprehensive sales and service network extends throughout North and South America. Enter your zip code to find the Sumitomo facility, sales representative, and distributor in your region.

Configurator

Sumitomo's product Configurator is live! Select the ideal Sumitomo product for your application, download 2-D and 3-D CAD drawings and models, and print out a technical spec sheet of your configuration!
Click here to get started! Sumitomo's Product Configurator

Website Feedback

Do you have questions or comments regarding our website? Click below to submit feedback!

Submit your comments here>

;