Fine Cyclo®

All FA types in 4 to 6 sizes

  • Gear ratios 29:1 to 179;1 single-stage
  • Rated torque up to 5,140 Nm
  • Acceleration torque up to 7,610 Nm
 FC-A   Standard unit without bearing support on the output flange
 F1C-A    Drive with output side cross roller bearing
 F2C-A  Drive with output flange and integrated tapered roller bearing
 Option: F-flange housing
 F3C-A  Drive with output flange and tapered roller bearing

All FC Types in 5 sizes
  • Gear ratios single-stage 59:1, 89:1, 119:1
  • Rated output torque 412 to 3,139Nm
  • Acceleration torque up to 6,278Nm
  • Hollow shaft diameter 49 to 99mm
 F2C-C &
 Hollow shaft drive, e.g. for cable housing, with drive shaft   
 running on bearing, in totally sealed design in 5 sizes

All FT Types in 7 Sizes
  • Gear ratios from 81:1 to 171:1
  • Rated torque up to 6,140Nm
  • Acceleration torque up to 11,000Nm
 F2C-T &
 With optimized curve profile, integrated tapered roller bearing
 and high torque
 Option:  F-flange housing in 7 sizes


Torque 1318 to 54,339 lb-in.
Ratio 29:1 to 179:1

Locate Your Nearest Representative

Our comprehensive sales and service network extends throughout North and South America. Enter your zip code to find the Sumitomo facility, sales representative, and distributor in your region.


Sumitomo's product Configurator is live! Select the ideal Sumitomo product for your application, download 2-D and 3-D CAD drawings and models, and print out a technical spec sheet of your configuration!
Click here to get started! Sumitomo's Product Configurator

Website Feedback

Do you have questions or comments regarding our website? Click below to submit feedback!

Submit your comments here>